-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Old model code | HRGS 4 S 60,3 PA ST M BL |
---|---|
Tightening torque, bolt | 40 Nm |
Application, clamp | Cable + hose mounting |
Temp.-resistance, clamp | -40 to +120 °C. |
Size DIN 3015 | Size 4 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3045759 HRGS 4 A 603 PA ST M BL EN
Product information
EN
(0.2 MB)