>FCM-060-G-N-2----B/-S5DK

Material number
3090006
To parent product group
Upon request
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Flow rate *PLEASE DELETE*
Version *PLEASE DELETE*
Connection voltage *PLEASE DELETE*
Filter size *PLEASE DELETE*
Filter material *PLEASE DELETE*
Filtration rating *PLEASE DELETE*
Clogging indicator *PLEASE DELETE*
Supplementary details *PLEASE DELETE*
Standard EN ISO 12100:2010

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3090006 FCM 060 G N 2 B S5DK EN
Product information EN

(0.14 MB)