FSK-0176-2.5C-00000/O-/M12.000
Material number
To parent product group
3112299
Product not in stock.
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Approval/test certificate | No approval |
---|---|
Model, FSA / FSK | FSK |
Nom. size FSA/FSK | 176 |
Material, O-ring/sealing disc | FPM |
Gasket/O-ring | 0 |
Plug connector design FSK | MPM (2+E) |
Switching function FSK | Closing contact (NO) |
Pipe geometry | Oval |
Pipe material | PA |
Material, frame, FSK | Aluminium |
Additional function (+ banjo bolt) | Without |
Fastening screw FSK | M12 |
Contrast pane | Without |
Mounting nut | With (fas. nut) |
Surface protection | Steel, zinc-plated (scr. + nut) |
Nominal pressure [bar] | 0.5 |
Nominal pressure [MPa] | 0.05 |
Connector design FSK | Rectangular (MPM) |
Material, connector, FSK | PA |
Switch points | 1SP |
Other features | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3112299 FSK 176 25C 12 EN
Product information
EN
(0.19 MB)
Operating manual FSK
Operating/maintenance instructions
EN
(0 MB)
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)
FSK...LED Fluid level sensor
Product brochure
EN
(0 MB)