FSA-0254-2.11103/N-/M12.200

Material number
3333704
To parent product group
Upon request
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Approval/test certificate No approval
Model, FSA / FSK FSA
Nom. size FSA/FSK 254
Material, O-ring/sealing disc FPM
Gasket/O-ring 0
Pipe geometry Round
Pipe material Glass
Additional function (+ banjo bolt) Without
Material, connector, FSA Aluminium
Material, frame, FSA Stainless steel
Contrast pane Neutral
Fastening screw, FSA M12
Mounting nut With (fas. nut)
Surface protection Stainless steel (scr. + nut)
Nominal pressure [bar] 0.5
Nominal pressure [MPa] 0.05

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA Fluid level gauge - Riser tube made of glass
Product brochure EN

(0.55 MB)