-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Flow rate | *PLEASE DELETE* |
---|---|
Version | *PLEASE DELETE* |
Connection voltage | *PLEASE DELETE* |
Filter size | *PLEASE DELETE* |
Filter material | *PLEASE DELETE* |
Filtration rating | *PLEASE DELETE* |
Clogging indicator | *PLEASE DELETE* |
Supplementary details | *PLEASE DELETE* |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3505698 FCM 060 L M 2 B SKDK V EN
Product information
EN
(0.14 MB)