N40FM-P001-PES1F
Material number
To parent product group
3509897
Product not in stock.
Delivery time on request.
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Filtration rating | 1 |
---|---|
Sealing material | V=FPM (Viton) |
Filter material, element | PES=polyester |
Size | 40 |
Element type | FlexMicron P(Premium) |
End cap form | Type 1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3509897 N40FM P001 PES1F EN
Product information
EN
(0.14 MB)