Blase 20L*7/8-14UNF/VG5 NBR20/1.4571(kom
Material number
To parent product group
356023
Product not in stock.
Delivery time on request.
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Preferred models | No |
---|---|
Bladder monitoring | None |
Volume SB | 20 |
Material Bladder | NBR |
Material Gas valve body | Stainless steel (NIRO)* |
Material Bladder | NBR |