-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 4107498 |
---|---|
Object designation | KHMFF-125-PN016-91034-16X-SO760 |
Design | KHMFF |
Nominal size DN | 125 |
Type of connection | Flange connection |
Connection/flange designation | DIN flange |
Housing material, ball valve | Cast iron |
Surface protection | Phosphate-plated |
Design of lever | Cranked lever |
Nominal pressure | 16 |
Nominal pressure | 1.6 |
Nominal pressure | 230 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | With lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |