CX03 -3/2-D/O-2/20/040/034/ 24V-Z80HW-1I
Material number
To parent product group
4224721
Upon request
-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Approval/test certificate | No approval |
---|---|
Series CX | 3/2-way |
Switching function CX | NO |
Nominal pressure – CX | 0–40 bar |
Nominal size DN CX | 20 |
Connection size CX | G 3/4 |
Housing material CX | Brass |
Kv value, CX, direct-act. [m³/h] | 8 |
Voltage of main solenoid [V] | 24V DC |
Power consumption [W] | 45 |
Electr. connection, main solenoid | With GSD EN 175301-803 (WS) |
Seal, static | FPM |
Seal, dynamic | Z80 |
Valve seat seal | FPM |
Model code CX | CX03 (3/2 - D) |
Mounting bracket CX | With mounting bracket |
Switch position monitoring CX | Sw. display 1IO – open |
Manual override CX | Without manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0.8 MB)
CX03 and CX04 direct acting 3/2 Way Coaxial Valve
Product brochure
EN
(0.57 MB)