-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 4229804 |
---|---|
Object designation | KHN-Rp1/2-3333-18X-E-3.057 |
Design | KHN |
Nominal size DN | 16 |
Type of connection | Female thread |
Connection/flange designation | Rp |
Housing material, ball valve | Stainless steel |
Material code | Stainless steel-s.st.-PTFE-FKM/PTFE |
Surface protection | Without |
Design of lever | Cranked lever |
Nominal pressure | 40 |
Nominal pressure | 4 |
Nominal pressure | 580 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | With mech. limit switch |
Combination | No BV combination |