HRL 2 A1 12,7 AL ST M ZN
Material number
To parent product group
424693
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Size DIN 3015 | Size 2 |
---|---|
Temp.-resistance, clamp | -60 to +180 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | 12 Nm |
Pipe ext. ø DIN 3015 T1+2 [mm] | 12.7 |
Series DIN3015 | Light duty |
Material, clamping elements | Aluminium |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly A1 |