-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 4303308 |
---|---|
Design | PA |
Sealing material | FKM |
Type of installation | S |
Control type | 1 |
Pmax [bar] | 320 |
Object designation | 4WE 6 D-OF A08-24DO/V |
Nom. size | 6 |
Flow rate range Q [l/min] | 0.000000 |
Function | B |
Volume flow range Q [l/min] | 0.0 - 80.0 |
Pressure range P [bar] | 0 - 320 |
Connector type | G |
Product family | 4WE 6 D |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media