-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Approval/test certificate | No approval |
---|---|
Series CX | 3/2-way |
Switching function CX | NO |
Nominal pressure – CX | 0–40 bar |
Nominal size DN CX | 15 |
Connection size CX | G 3/4 |
Housing material CX | Brass, nickel-plated |
Kv value, CX, direct-act. [m³/h] | 5.6 |
Voltage of main solenoid [V] | 24V DC |
Power consumption [W] | 40 |
Electr. connection, main solenoid | With GSD – M12x1 side |
Seal, static | FPM |
Seal, dynamic | PTFE |
Valve seat seal | FPM |
Model code CX | CX03 (3/2 - D) |
Mounting bracket CX | Without mounting bracket |
Switch position monitoring CX | Sw.display 2IO/C – open/closed |
Manual override CX | Without manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0.8 MB)
CX03 and CX04 direct acting 3/2 Way Coaxial Valve
Product brochure
EN
(0.57 MB)