HRGL 1 A 10 PP ST M BL

Material number
439819
To parent product group
Product not in stock.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Tightening torque, bolt 8 Nm
Application, clamp Cable + hose mounting
Temp.-resistance, clamp -30 to +90 °C.
Size DIN 3015 Size 1

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
439819 HRGL 1 A 10 PP ST M BL EN
Product information EN

(0.25 MB)