HRGL 6 A 48,3 PA ST M BL

Material number
440866
To parent product group
Upon request
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Tightening torque, bolt 10 Nm
Application, clamp Cable + hose mounting
Temp.-resistance, clamp -40 to +120 °C.
Size DIN 3015 Size 6

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
440866 HRGL 6 A 483 PA ST M BL EN
Product information EN

(0.24 MB)