-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Cooling capacity at 20°C/35°C tu | 3000 |
---|---|
Housing | 11 HE |
Cooling system | Compressor, air |
Voltage (50Hz) | 230 - 0 |
Voltage (60Hz) | 230 - 0 |
Refrigerant | R134a |
Flow rate | Turbine |
Filtration rating | 20 |
Colour/finish | RAL 7035 Light grey |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Montage und Wartungsanleitung Einschub
Operating/maintenance instructions
EN
(0 MB)
3758149 Produktinformation
Product information
EN
(1.54 MB)
3758155 Produktinformation
Product information
EN
(1.63 MB)
3758168 Produktinformation
Product information
EN
(1.55 MB)
4381696 Produktinformation
Product information
EN
(1.48 MB)
4459313 Produktinformation
Product information
EN
(2.53 MB)
4461582 Produktinformation
Product information
EN
(1.6 MB)
4462106 Produktinformation
Product information
EN
(1.72 MB)