-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO524928-00001 | Download 2.49 MB |
[ "DA" ] | PRO524928-00001 | Download 2.49 MB |
[ "DE" ] | PRO524928-00001 | Download 2.53 MB |
[ "DE-AT" ] | PRO524928-00001 | Download 2.53 MB |
[ "DE-CH" ] | PRO524928-00001 | Download 2.53 MB |
[ "EN" ] | PRO524928-00001 | Download 2.49 MB |
[ "EN-AE" ] | PRO524928-00001 | Download 2.49 MB |
[ "EN-CH" ] | PRO524928-00001 | Download 2.49 MB |
[ "EN-IN" ] | PRO524928-00001 | Download 2.49 MB |
[ "EN-PL" ] | PRO524928-00001 | Download 2.49 MB |
[ "EN-ZA" ] | PRO524928-00001 | Download 2.49 MB |
[ "ES" ] | PRO524928-00001 | Download 2.49 MB |
[ "ES-AR" ] | PRO524928-00001 | Download 2.49 MB |
[ "ES-MX" ] | PRO524928-00001 | Download 2.49 MB |
[ "FI" ] | PRO524928-00001 | Download 2.49 MB |
[ "FR" ] | PRO524928-00001 | Download 2.49 MB |
[ "FR-CH" ] | PRO524928-00001 | Download 2.49 MB |
[ "HU" ] | PRO524928-00001 | Download 2.49 MB |
[ "IT" ] | PRO524928-00001 | Download 2.49 MB |
[ "IT-CH" ] | PRO524928-00001 | Download 2.49 MB |
[ "JA" ] | PRO524928-00001 | Download 2.49 MB |
[ "KO" ] | PRO524928-00001 | Download 2.49 MB |
[ "NL" ] | PRO524928-00001 | Download 2.49 MB |
[ "NL-BE" ] | PRO524928-00001 | Download 2.49 MB |
[ "NO" ] | PRO524928-00001 | Download 2.49 MB |
[ "PL" ] | PRO524928-00001 | Download 2.49 MB |
[ "PT" ] | PRO524928-00001 | Download 2.49 MB |
[ "SV" ] | PRO524928-00001 | Download 2.49 MB |
[ "TR" ] | PRO524928-00001 | Download 2.49 MB |
[ "CS" ] | PRO5101-00001 | Download 34.8 MB |
[ "DA" ] | PRO5101-00001 | Download 34.8 MB |
[ "DE" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Download 40.65 MB |
[ "EN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Download 34.8 MB |
[ "FI" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "HU" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "JA" ] | PRO5101-00001 | Download 34.8 MB |
[ "KO" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Download 34.8 MB |
[ "NO" ] | PRO5101-00001 | Download 34.8 MB |
[ "PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "PT" ] | PRO5101-00001 | Download 34.8 MB |
[ "SV" ] | PRO5101-00001 | Download 34.8 MB |
[ "TR" ] | PRO5101-00001 | Download 34.8 MB |
[ "CS" ] | PRO524919-00001 | Download 0.99 MB |
[ "DA" ] | PRO524919-00001 | Download 0.99 MB |
[ "DE" ] | PRO524919-00001 | Download 0.99 MB |
[ "DE-AT" ] | PRO524919-00001 | Download 0.99 MB |
[ "DE-CH" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-AE" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-CH" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-IN" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-PL" ] | PRO524919-00001 | Download 0.99 MB |
[ "EN-ZA" ] | PRO524919-00001 | Download 0.99 MB |
[ "ES" ] | PRO524919-00001 | Download 0.99 MB |
[ "ES-AR" ] | PRO524919-00001 | Download 0.99 MB |
[ "ES-MX" ] | PRO524919-00001 | Download 0.99 MB |
[ "FI" ] | PRO524919-00001 | Download 0.99 MB |
[ "FR" ] | PRO524919-00001 | Download 0.99 MB |
[ "FR-CH" ] | PRO524919-00001 | Download 0.99 MB |
[ "HU" ] | PRO524919-00001 | Download 0.99 MB |
[ "IT" ] | PRO524919-00001 | Download 0.99 MB |
[ "IT-CH" ] | PRO524919-00001 | Download 0.99 MB |
[ "JA" ] | PRO524919-00001 | Download 0.99 MB |
[ "KO" ] | PRO524919-00001 | Download 0.99 MB |
[ "NL" ] | PRO524919-00001 | Download 0.99 MB |
[ "NL-BE" ] | PRO524919-00001 | Download 0.99 MB |
[ "NO" ] | PRO524919-00001 | Download 0.99 MB |
[ "PL" ] | PRO524919-00001 | Download 0.99 MB |
[ "PT" ] | PRO524919-00001 | Download 0.99 MB |
[ "SV" ] | PRO524919-00001 | Download 0.99 MB |
[ "TR" ] | PRO524919-00001 | Download 0.99 MB |
Part number | 4550545 |
---|---|
Design | Sandwich plates |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | ZW-RV10-D01-B-8,0-V |
Nominal size | 10 |
Volume flow range Q [l/min] | 0 - 100 |
Cracking pressure [bar] | 8 |
Product family | ZW-RV10 |
Qmax valves [l/min] | 100 |
Cavity | ISO 4401-05-04-0-05 |
Adjustment type | Not available |
Position valve | Meter-out in port B (RV) |
Function | Check valve |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media