-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 480361 |
---|---|
Design | Cartridge |
Type of installation | Inch |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | RBE-R3/4-X-60 |
Nom. size | 12 |
Volume flow range Q [l/min] | 0 - 150 |
Product family | RBE-R3/4 |
Qmax valves [l/min] | 150 |
Cavity | 12520 |
Adjustment type | Tool |
Function | Hose break valve |
Response volume flow [l/min] | 60 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
480361 RBE R34 X 60 EN
Product information
EN
(0.19 MB)
RBE 1/4 to 3/4 Hose Burst Valves
Product brochure
EN
(0.31 MB)