In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Versions | *PLEASE DELETE* |
---|---|
Type code | *PLEASE DELETE* |
Seals | *PLEASE DELETE* |
Motor-pump group | 3=30l/min; 0.75 kW |
Electric motor voltage | *PLEASE DELETE* |
Filter size | *PLEASE DELETE* |
Filter material | *PLEASE DELETE* |
Filtration rating | *PLEASE DELETE* |
Clogging indicator | *PLEASE DELETE* |
Supplementary details | *PLEASE DELETE* |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
92175 OF5N10P3S1 E EN
Product information
EN
(0.14 MB)