-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Display | Yes |
---|---|
Type of pressure | Relative |
Pressure unit | BAR |
Setting range min value | 0 |
Setting range max value | 40 |
Switching outputs | 2 |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Electrical connection | M12x1 / 4p |
Additional interface | 4 to 20mA |
Approvals and certificates | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Electronic pressure switch EDS 3000 with IO-Link interface
Operating/maintenance instructions
EN
(2.36 MB)
IODD 926170 EDS 3446 F31 0040 000
Software
EN
(0.04 MB)
EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(3.1 MB)
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions
EN
(2.21 MB)
EDS 3100/3300/3400 UL User manual D/E
Operating/maintenance instructions
EN
(1.75 MB)
EDS 3300/3400 flash membrane User manual D/E
Operating/maintenance instructions
EN
(2.23 MB)
EDS 3400 Pressure Switch
Product brochure
EN
(1.66 MB)
EDS 3400 Pressure Switch Flush membrane
Product brochure
EN
(1.69 MB)
EDS 3400 Pressure Switch IO-Link
Product brochure
EN
(1.65 MB)