-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Display | Yes |
---|---|
Type of pressure | Relative |
Pressure unit | BAR |
Setting range min value | 0 |
Setting range max value | 10 |
Switching outputs | 2 |
Mechanical connection | G1/4 ISO 1179-1 / internal |
Electrical connection | M12x1 / 4p |
Additional interface | IO-Link |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 926656 EDS 3396 F31 0010 000 F1
Software
EN
(0.04 MB)
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions
EN
(2.21 MB)
EDS 3100/3300/3400 UL User manual D/E
Operating/maintenance instructions
EN
(1.75 MB)
EDS 3300/3400 flash membrane User manual D/E
Operating/maintenance instructions
EN
(2.23 MB)
EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(3.1 MB)
EDS 3300 Pressure Switch
Product brochure
EN
(0.92 MB)
EDS 3300 Pressure Switch Flush membrane
Product brochure
EN
(0.9 MB)
EDS 3300 Pressure Switch IO-Link
Product brochure
EN
(0.81 MB)
EDS 3300 Pressure Switch IO-Link
Industry brochure
EN
(0.81 MB)