-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18341-00001 | Download 0.85 MB |
[ "DA" ] | PRO18341-00001 | Download 0.85 MB |
[ "DE" ] | PRO18341-00001 | Download 0.85 MB |
[ "DE-CH" ] | PRO18341-00001 | Download 0.85 MB |
[ "EN" ] | PRO18341-00001 | Download 0.85 MB |
[ "EN-AE" ] | PRO18341-00001 | Download 0.85 MB |
[ "EN-CH" ] | PRO18341-00001 | Download 0.85 MB |
[ "EN-IN" ] | PRO18341-00001 | Download 0.85 MB |
[ "EN-PL" ] | PRO18341-00001 | Download 0.85 MB |
[ "ES" ] | PRO18341-00001 | Download 0.85 MB |
[ "ES-AR" ] | PRO18341-00001 | Download 0.85 MB |
[ "ES-MX" ] | PRO18341-00001 | Download 0.85 MB |
[ "FI" ] | PRO18341-00001 | Download 0.85 MB |
[ "FR" ] | PRO18341-00001 | Download 0.71 MB |
[ "FR-CH" ] | PRO18341-00001 | Download 0.71 MB |
[ "HU" ] | PRO18341-00001 | Download 0.85 MB |
[ "IT" ] | PRO18341-00001 | Download 0.85 MB |
[ "IT-CH" ] | PRO18341-00001 | Download 0.85 MB |
[ "JA" ] | PRO18341-00001 | Download 0.85 MB |
[ "KO" ] | PRO18341-00001 | Download 0.85 MB |
[ "NL" ] | PRO18341-00001 | Download 0.85 MB |
[ "NL-BE" ] | PRO18341-00001 | Download 0.85 MB |
[ "NO" ] | PRO18341-00001 | Download 0.85 MB |
[ "PL" ] | PRO18341-00001 | Download 0.85 MB |
[ "PT" ] | PRO18341-00001 | Download 0.85 MB |
[ "SV" ] | PRO18341-00001 | Download 0.85 MB |
[ "TR" ] | PRO18341-00001 | Download 0 MB |
[ "CS" ] | PRO18355-00001 | Download 0.78 MB |
[ "DA" ] | PRO18355-00001 | Download 0.78 MB |
[ "DE" ] | PRO18355-00001 | Download 0.78 MB |
[ "DE-CH" ] | PRO18355-00001 | Download 0.78 MB |
[ "EN" ] | PRO18355-00001 | Download 0.78 MB |
[ "EN-AE" ] | PRO18355-00001 | Download 0.78 MB |
[ "EN-CH" ] | PRO18355-00001 | Download 0.78 MB |
[ "EN-IN" ] | PRO18355-00001 | Download 0.78 MB |
[ "EN-PL" ] | PRO18355-00001 | Download 0.78 MB |
[ "ES" ] | PRO18355-00001 | Download 0.78 MB |
[ "ES-AR" ] | PRO18355-00001 | Download 0.78 MB |
[ "ES-MX" ] | PRO18355-00001 | Download 0.78 MB |
[ "FI" ] | PRO18355-00001 | Download 0.78 MB |
[ "FR" ] | PRO18355-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO18355-00001 | Download 0.65 MB |
[ "HU" ] | PRO18355-00001 | Download 0.78 MB |
[ "IT" ] | PRO18355-00001 | Download 0.78 MB |
[ "IT-CH" ] | PRO18355-00001 | Download 0.78 MB |
[ "JA" ] | PRO18355-00001 | Download 0.78 MB |
[ "KO" ] | PRO18355-00001 | Download 0.78 MB |
[ "NL" ] | PRO18355-00001 | Download 0.78 MB |
[ "NL-BE" ] | PRO18355-00001 | Download 0.78 MB |
[ "NO" ] | PRO18355-00001 | Download 0.78 MB |
[ "PL" ] | PRO18355-00001 | Download 0.78 MB |
[ "PT" ] | PRO18355-00001 | Download 0.78 MB |
[ "SV" ] | PRO18355-00001 | Download 0.78 MB |
[ "TR" ] | PRO18355-00001 | Download 0 MB |
Display | No |
---|---|
Type of pressure | Absolute |
Pressure unit | BAR |
Setting range min value | 0 |
Setting range max value | 1 |
Switching outputs | 1 |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Electrical connection | M12x1 / 5p |
Additional interface | No |
Approvals and certificates | ATEX |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 4100/4300/4400 ATEX User manual D/E
Operating/maintenance instructions
EN
(2.43 MB)
EDS 4100 Pressure Switch Ex series applications ATEX approval
Product brochure
EN
(0.78 MB)