-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18067-00001 | Download 0 MB |
[ "DA" ] | PRO18067-00001 | Download 0 MB |
[ "DE" ] | PRO18067-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18067-00001 | Download 0 MB |
[ "EN" ] | PRO18067-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18067-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18067-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18067-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18067-00001 | Download 0 MB |
[ "ES" ] | PRO18067-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18067-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18067-00001 | Download 0 MB |
[ "FI" ] | PRO18067-00001 | Download 0 MB |
[ "FR" ] | PRO18067-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18067-00001 | Download 0 MB |
[ "HU" ] | PRO18067-00001 | Download 0 MB |
[ "IT" ] | PRO18067-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18067-00001 | Download 0 MB |
[ "JA" ] | PRO18067-00001 | Download 0 MB |
[ "KO" ] | PRO18067-00001 | Download 0 MB |
[ "NL" ] | PRO18067-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18067-00001 | Download 0 MB |
[ "NO" ] | PRO18067-00001 | Download 0 MB |
[ "PL" ] | PRO18067-00001 | Download 0 MB |
[ "PT" ] | PRO18067-00001 | Download 0 MB |
[ "SV" ] | PRO18067-00001 | Download 0 MB |
[ "TR" ] | PRO18067-00001 | Download 0 MB |
[ "CS" ] | PRO18339-00001 | Download 0 MB |
[ "DA" ] | PRO18339-00001 | Download 0 MB |
[ "DE" ] | PRO18339-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18339-00001 | Download 0 MB |
[ "EN" ] | PRO18339-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18339-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18339-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18339-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18339-00001 | Download 0 MB |
[ "ES" ] | PRO18339-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18339-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18339-00001 | Download 0 MB |
[ "FI" ] | PRO18339-00001 | Download 0 MB |
[ "FR" ] | PRO18339-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18339-00001 | Download 0 MB |
[ "HU" ] | PRO18339-00001 | Download 0 MB |
[ "IT" ] | PRO18339-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18339-00001 | Download 0 MB |
[ "JA" ] | PRO18339-00001 | Download 0 MB |
[ "KO" ] | PRO18339-00001 | Download 0 MB |
[ "NL" ] | PRO18339-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18339-00001 | Download 0 MB |
[ "NO" ] | PRO18339-00001 | Download 0 MB |
[ "PL" ] | PRO18339-00001 | Download 0 MB |
[ "PT" ] | PRO18339-00001 | Download 0 MB |
[ "SV" ] | PRO18339-00001 | Download 0 MB |
[ "TR" ] | PRO18339-00001 | Download 0 MB |
[ "CS" ] | PRO18353-00001 | Download 0 MB |
[ "DA" ] | PRO18353-00001 | Download 0 MB |
[ "DE" ] | PRO18353-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18353-00001 | Download 0 MB |
[ "EN" ] | PRO18353-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18353-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18353-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18353-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18353-00001 | Download 0 MB |
[ "ES" ] | PRO18353-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18353-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18353-00001 | Download 0 MB |
[ "FI" ] | PRO18353-00001 | Download 0 MB |
[ "FR" ] | PRO18353-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18353-00001 | Download 0 MB |
[ "HU" ] | PRO18353-00001 | Download 0 MB |
[ "IT" ] | PRO18353-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18353-00001 | Download 0 MB |
[ "JA" ] | PRO18353-00001 | Download 0 MB |
[ "KO" ] | PRO18353-00001 | Download 0 MB |
[ "NL" ] | PRO18353-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18353-00001 | Download 0 MB |
[ "NO" ] | PRO18353-00001 | Download 0 MB |
[ "PL" ] | PRO18353-00001 | Download 0 MB |
[ "PT" ] | PRO18353-00001 | Download 0 MB |
[ "SV" ] | PRO18353-00001 | Download 0 MB |
[ "TR" ] | PRO18353-00001 | Download 0 MB |
[ "CS" ] | PRO18386-00001 | Download 0 MB |
[ "DA" ] | PRO18386-00001 | Download 0 MB |
[ "DE" ] | PRO18386-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18386-00001 | Download 0 MB |
[ "EN" ] | PRO18386-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18386-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18386-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18386-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18386-00001 | Download 0 MB |
[ "ES" ] | PRO18386-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18386-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18386-00001 | Download 0 MB |
[ "FI" ] | PRO18386-00001 | Download 0 MB |
[ "FR" ] | 18386 00001 | Download 0 MB |
[ "FR-CH" ] | 18386 00001 | Download 0 MB |
[ "HU" ] | PRO18386-00001 | Download 0 MB |
[ "IT" ] | PRO18386-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18386-00001 | Download 0 MB |
[ "JA" ] | PRO18386-00001 | Download 0 MB |
[ "KO" ] | PRO18386-00001 | Download 0 MB |
[ "NL" ] | PRO18386-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18386-00001 | Download 0 MB |
[ "NO" ] | PRO18386-00001 | Download 0 MB |
[ "PL" ] | PRO18386-00001 | Download 0 MB |
[ "PT" ] | PRO18386-00001 | Download 0 MB |
[ "SV" ] | PRO18386-00001 | Download 0 MB |
[ "TR" ] | PRO18386-00001 | Download 0 MB |
[ "CS" ] | PRO18388-00001 | Download 0 MB |
[ "DA" ] | PRO18388-00001 | Download 0 MB |
[ "DE" ] | PRO18388-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18388-00001 | Download 0 MB |
[ "EN" ] | PRO18388-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18388-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18388-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18388-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18388-00001 | Download 0 MB |
[ "ES" ] | PRO18388-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18388-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18388-00001 | Download 0 MB |
[ "FI" ] | PRO18388-00001 | Download 0 MB |
[ "FR" ] | 18388 00001 | Download 0 MB |
[ "FR-CH" ] | 18388 00001 | Download 0 MB |
[ "HU" ] | PRO18388-00001 | Download 0 MB |
[ "IT" ] | PRO18388-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18388-00001 | Download 0 MB |
[ "JA" ] | PRO18388-00001 | Download 0 MB |
[ "KO" ] | PRO18388-00001 | Download 0 MB |
[ "NL" ] | PRO18388-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18388-00001 | Download 0 MB |
[ "NO" ] | PRO18388-00001 | Download 0 MB |
[ "PL" ] | PRO18388-00001 | Download 0 MB |
[ "PT" ] | PRO18388-00001 | Download 0 MB |
[ "SV" ] | PRO18388-00001 | Download 0 MB |
[ "TR" ] | PRO18388-00001 | Download 0 MB |
Display | No |
---|---|
Type of pressure | Relative |
Pressure unit | PSI |
Setting range min value | 0 |
Setting range max value | 5,000 |
Switching outputs | 2 |
Mechanical connection | 1/4-18 NPT / internal |
Electrical connection | Conduit 1/2-14 NPT single lead |
Additional interface | No |
Approvals and certificates | ATEX |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 4400 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions
EN
(7.72 MB)
EDS 4100/4300/4400 ATEX User manual D/E
Operating/maintenance instructions
EN
(2.43 MB)
EDS 4400 Pressure Switch Ex series applications ATEX approval
Product brochure
EN
(0 MB)
EDS 4400 Pressure Switch Ex series applications ATEX, CSA, IECEx
Product brochure
EN
(0 MB)