ETS 4148-F12-100-000

Material number
928872
To parent product group
Upon request
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Output signal CAN J1939
Approval None
Temperature range min value -25
Temperature range max value 100
Mechanical connection G1/4 A DIN 3852 / external
Electrical connection M12x1 / 5p
Accuracy 0.8% max = 0.4% typ.
Probe length 100

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 4100/4500 HART ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(2.8 MB)

ETS 4100/4500 User manual D/E/F
Operating/maintenance instructions EN

(0.89 MB)

ETS 4100/4100S CANopen Protocol description E
Operating/maintenance instructions EN

(4.88 MB)

ETS 4100/4500 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(2.87 MB)

ETS 4100 HART User manual D/E
Operating/maintenance instructions EN

(0.57 MB)

ETS 4100 IO-Link User manual D/E
Operating/maintenance instructions EN

(1.11 MB)

ETS 4100S IO-Link User manual D/E
Operating/maintenance instructions EN

(1.27 MB)

ETS 4100 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions EN

(1.02 MB)

ETS 4100/4500 SAEJ1939 Protocol description E
Operating/maintenance instructions EN

(0.48 MB)

ETS 4100/4500 SAE J1939 V03 Protocol description E
Operating/maintenance instructions EN

(0.5 MB)

ETS 4100/4100S IO-Link Compact instructions D/E
Operating/maintenance instructions EN

(0.88 MB)

ETS 4100 Temperature Transmitter Ex applicationsATEX, IECEx, CSA, triple approval, HART interface
Product brochure EN

(0.87 MB)

ETS 4100 IO-Link Temperature Transmitter
Product brochure EN

(0.5 MB)

ETS 4100Smart IO-Link Temperature Transmitter
Product brochure EN

(0.49 MB)

ETS 4100 Temperature Transmitter Ex applications ATEX, IECEx, CSA, HART
Product brochure EN

(0.83 MB)

ETS 4100 Temperature Transmitter Ex applications ATEX, IECEx, HART
Product brochure EN

(0.85 MB)

ETS 4100 Temperature Transmitter, HART
Product brochure EN

(0.86 MB)

ETS 4100 CAN Temperature Transmitter
Product brochure EN

(0.86 MB)

ETS 4100 Temperature Transmitter
Product brochure EN

(0.82 MB)

ETS 4100Smart CANopen Temperature Transmitter
Product brochure EN

(0.56 MB)

ETS 4100 Temperature Transmitter Ex applications ATEX, IECEx, CSA, HART
Industry brochure EN

(0.83 MB)

ETS 4100 Temperature Transmitter Ex applications ATEX, IECEx, HART
Industry brochure EN

(0.85 MB)

ETS 4100 Temperature Transmitter, HART
Industry brochure EN

(0.86 MB)

ETS 4100 CAN Temperature Transmitter
Industry brochure EN

(4.66 MB)

ETS 4100 Temperature Transmitter
Industry brochure EN

(0.82 MB)