Heat exchanger
Heat exchanger PTK series (flexible bell housing with oil-air cooler)
- For size PTK-2001... to PTK-3501
- Cooling element made of aluminium
- Supply and return with G3/4"
- Gasket-sealing
- Max. 16 bar operating pressure
- Max. permitted oil temperature +100°C
- The maximum temperature difference between oil inlet and ambient temperature may not exceed 50°C
- Including installation, service and operating instructions
Material number
learn more ...
GP_1000422055
Product Search
Filter selection
Reset filter
In Stock
Heat exchanger
|
WAERMETAUSCHER Set PTK-250
Material-No. 3655810
Product not in stock.
|
|
Please log in for prices | |||
|
WAERMETAUSCHER Set PTK-300
Material-No. 3655814
Product not in stock.
|
|
Please log in for prices | |||
|
WAERMETAUSCHER Set PTK-350
Material-No. 3655835
Product not in stock.
|
|
Please log in for prices |