FCM – FluidCleaner Mobile
The FluidCleaner Mobil FCM is a mobile oil servicing and care unit and is used for offline filtration during the filling of systems and when hydraulic and lubrication media are being repumped. With the FCM, HYDAC is offering a flexible and dependable service instrument for fluid care and servicing which considerably increases the service life of operating media, components and thus entire systems and thereby reduces operating costs. For utilisation in hydraulic and lubrication oil systems in different industries (e.g. machine tools, plastic injection machines, paper machines, construction machines, steel industry, marine and offshore, mobile industry)
- Flow rate: max. 100 l/min
- Operating pressure: pmax = 10 bar
- Viscosity range: max. 15 to 1000 mm²/s
- Avoidance of cost-intensive component damage and system downtimes
- Safe and convenient handling
- Increased oil service life
- Reduction of Life Cycle Cost LCC
Material number
learn more ...
GP_1000428046
Product Search
Filter selection
Reset filter
In Stock
FCM – FluidCleaner Mobile
|
>FCM-060-F-M-2---C
Material-No. 3019647
Upon request
|
|
||||||||
|
>FCM-060-F-M-2----B
Material-No. 3024893
Upon request
|
|
Please log in for prices | |||||||
|
>FCM-100-G-N-3B20-C/-S5D5
Material-No. 3025873
Upon request
|
|
||||||||
|
>FCM-100-K-N-2B03-B/-SK5 DK5
Material-No. 3026027
Upon request
|
|
||||||||
|
>FCM-100-G-N-2B10-B
Material-No. 3027124
Upon request
|
|
||||||||
|
>FCM-100-G-N-2B03-C/-SKDK-V
Material-No. 3029166
Upon request
|
|
||||||||
|
>FCM-100-F-N-2----B/-DK
Material-No. 3029290
Upon request
|
|
Please log in for prices | |||||||
|
>FCM-060-F-N-3B05-B/-S5 DK5
Material-No. 3030014
Upon request
|
|
||||||||
|
>FCM-100-G-N-3----C
Material-No. 3030380
Upon request
|
|
Please log in for prices | |||||||
|
>FCM-100-K-N-3B10-B
Material-No. 3031649
Upon request
|
|
||||||||
|
>FCM-100-K-N-2B10-B/-D5
Material-No. 3031659
Upon request
|
|
||||||||
|
>FCM-100-F-N-2B10-B/-S5D5
Material-No. 3034047
Product not in stock.
|
|
Please log in for prices | |||||||
|
>FCM-100-G-N-2---B/-D5
Material-No. 3034403
Upon request
|
|
||||||||
|
>FCM-060-F-N-2----B/-SKDK
Material-No. 3038569
Upon request
|
|
Please log in for prices | |||||||
|
>FCM-100-K-N-3---C/-V
Material-No. 3040394
Upon request
|
|
Please log in for prices | |||||||
|
>FCM-100-G-N-3B05-B/-S5D5-V
Material-No. 3041177
Upon request
|
|
||||||||
|
>FCM-100-K-N-2---B/-S5D5
Material-No. 3042796
Upon request
|
|
Please log in for prices | |||||||
|
>FCM-100-G-N-2----B/-S5D5-V
Material-No. 3043835
Product not in stock.
|
|
Please log in for prices | |||||||
|
>FCM-100-F-N-3----C
Material-No. 3044238
Upon request
|
|
||||||||
|
>FCM-100-G-N-2---B/-SK
Material-No. 3045021
Upon request
|
|
Please log in for prices |