Auxiliary devices

Auxiliary coolers of the series RFCS G and RFCS S are suitable for cooling tasks with high performance levels of up to 200 kW for almost any application area. Several units can be connected in parallel to expand the capacity as required. In the standard versions, these cooling systems are designed as active coolers complete with compressor, air-cooled condenser, immersion pump and electronic control. Whether integrated into a machine or used as a separate auxiliary cooler, the series RFCS G and RFCS S will tackle any cooling task and guarantee quality for your products with utmost precision.

OPTIONAL ACCESSORIES*
• Higher capacity pumps
• Several parallel circuits
• Ambient temperature-dependent control using separate temperature sensor
• Interfaces for system monitoring
• Filtration units for the refrigerant circuit
• Flow rate display and monitoring
• Extremely accurate control up to ±0.1K
• Speed-controlled fans

*Available for almost all units
Material number
GP_1000473885
learn more ...
Product Search
Filter selection
Reset filter
Cooling capacity at 20°C/35°C tu
Select all Reset selection
Housing
Select all Reset selection
Voltage (50Hz)
Select all Reset selection
Voltage (60Hz)
Select all Reset selection
Show more filters

Auxiliary devices


Grouped product items
RFCS-G6-020000-W-L-R24-4-IW
Material-No. 4098190
Cooling capacity at 20°C/35°C tu:
20000
Housing:
G6
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-G6-026000-W-L-R24-4-IW
Material-No. 4098191
Cooling capacity at 20°C/35°C tu:
26000
Housing:
G6
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-G6-032000-W-L-R24-4-IW
Material-No. 4098192
Cooling capacity at 20°C/35°C tu:
32000
Housing:
G6
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S7-065000-W-L-R25-4-IW
Material-No. 4540208
Cooling capacity at 20°C/35°C tu:
70000
Housing:
S7
Voltage (50Hz):
400
Voltage (60Hz):
460
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S0-001000-W-L-R23-2-IW
Material-No. 4570128
Cooling capacity at 20°C/35°C tu:
1000
Housing:
S0
Voltage (50Hz):
230
Voltage (60Hz):
230
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S7-050000-W-L-R25-4-IW
Material-No. 4570230
Cooling capacity at 20°C/35°C tu:
50000
Housing:
S7
Voltage (50Hz):
400
Voltage (60Hz):
460
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S7-035000-W-L-R25-4-IW
Material-No. 4570231
Cooling capacity at 20°C/35°C tu:
35000
Housing:
S7
Voltage (50Hz):
400
Voltage (60Hz):
460
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S0-001500-W-L-R23-2-IW
Material-No. 4579416
Cooling capacity at 20°C/35°C tu:
1500
Housing:
S0
Voltage (50Hz):
230
Voltage (60Hz):
230
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S2-003300-W-L-R24-4-IW
Material-No. 4602248
Cooling capacity at 20°C/35°C tu:
3300
Housing:
S2
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S2-003300-W-L-R23-2-IW
Material-No. 4602249
Cooling capacity at 20°C/35°C tu:
3300
Housing:
S2
Voltage (50Hz):
230
Voltage (60Hz):
230
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S2-002000-W-L-R23-2-IW
Material-No. 4602250
Cooling capacity at 20°C/35°C tu:
2000
Housing:
S2
Voltage (50Hz):
230
Voltage (60Hz):
230
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S2-004000-W-L-R24-4-IW
Material-No. 4602251
Cooling capacity at 20°C/35°C tu:
4000
Housing:
S2
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-N-S0-001000-W-L-R23-1-IW
Material-No. 4606454
Cooling capacity at 20°C/35°C tu:
1000
Housing:
S0
Voltage (50Hz):
230
Flow rate:
ohne Durchflusswächter
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-N-S0-001500-W-L-R23-1-IW
Material-No. 4606485
Cooling capacity at 20°C/35°C tu:
1500
Housing:
S0
Voltage (50Hz):
230
Flow rate:
ohne Durchflusswächter
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S3-004500-W-L-R24-4-IW
Material-No. 4611781
Cooling capacity at 20°C/35°C tu:
4500
Housing:
S3
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S3-006000-W-L-R24-4-IW
Material-No. 4611782
Cooling capacity at 20°C/35°C tu:
6000
Housing:
S3
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S4-007500-W-L-R24-4-IW
Material-No. 4636271
Cooling capacity at 20°C/35°C tu:
7500
Housing:
S4
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S4-010000-W-L-R24-4-IW
Material-No. 4636272
Cooling capacity at 20°C/35°C tu:
10000
Housing:
S4
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S5-012000-W-L-R24-4-IW
Material-No. 4636273
Cooling capacity at 20°C/35°C tu:
12000
Housing:
S5
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
RFCS-S5-014000-W-L-R24-4-IW
Material-No. 4636274
Cooling capacity at 20°C/35°C tu:
14000
Housing:
S5
Voltage (50Hz):
400
Voltage (60Hz):
440
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Document type
Media
Assembly and maintenance instructions G
Operating/maintenance instructions EN

(1.61 MB)