Directional poppet valves WV700
WV700 is a direct-acting, leaktight directional poppet valve from the series NG6 700 bar, suitable for extreme loads. Thanks to the modular principle of the key components, a large range of switch symbols can be realised: 2/2, 3/2, 3/3, 4/2 and 4/3-way functions with positive or negative switch overlap. These valves thus represent a better-quality and space-saving alternative to circuits with leakage-prone spool valves that require additional check valves.
Operating pressure | Up to 700 bar |
Max. flow rate | 25 l/min |
Nom. size | Size 6 ISO |
Material number
learn more ...
GP_1000422257
Product Search
Filter selection
Reset filter
In Stock
Directional poppet valves WV700
|
WV700-6-3/3-H-24-V-D*00
Material-No. 3679310
Upon request
|
|
||||
|
WV700-6-3/3-G-24-V-D*00
Material-No. 3679352
Upon request
|
|
||||
|
WV700-6-3/3-G3-HF-V-C*00
Material-No. 3679376
Upon request
|
|
||||
|
WV700-6-3/3-G3-HR-V-C*00
Material-No. 3679382
Upon request
|
|
||||
|
WV700-6-3/3-G-HF-V-C*00
Material-No. 3679385
Upon request
|
|
||||
|
WV700-6-3/3-G-HR-V-C*00
Material-No. 3679387
Upon request
|
|
||||
|
WV700-6-3/3-E-24-V-D*00
Material-No. 3679393
Upon request
|
|
||||
|
WV700-6-3/3-E-HF-V-C*00
Material-No. 3679395
Upon request
|
|
||||
|
WV700-6-3/3-E-HR-V-C*00
Material-No. 3679397
Upon request
|
|
||||
|
WV700-6-4/3-E-24-V-D*00
Material-No. 3679690
Upon request
|
|
||||
|
WV700-6-4/3-E-HF-V-C*00
Material-No. 3679693
Upon request
|
|
||||
|
WV700-6-4/3-E-HR-V-C*00
Material-No. 3679705
Upon request
|
|
||||
|
WV700-6-4/3-H-24-V-D*00
Material-No. 3679712
Upon request
|
|
||||
|
WV700-6-4/3-H-HF-V-C*00
Material-No. 3679739
Upon request
|
|
||||
|
WV700-6-4/3-H-HR-V-C*00
Material-No. 3679742
Upon request
|
|
||||
|
WV700-6-4/3-J-24-V-D*00
Material-No. 3679749
Upon request
|
|
||||
|
WV700-6-4/3-J-HR-V-C*00
Material-No. 3679754
Upon request
|
|
||||
|
WV700-6-4/3-P-24-V-D*00
Material-No. 3679874
Upon request
|
|
||||
|
WV700-6-4/3-PP-HF-V-C*00
Material-No. 3679896
Upon request
|
|
||||
|
WV700-6-4/3-PP-HR-V-C*00
Material-No. 3679898
Upon request
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BA WV700 002 00 Montageanleitung Wegesitzventile DE EN
Assembly/repair instructions
EN
(0.23 MB)