Directional poppet valves WVM-6I
Series WVM-6I consists of direct-acting, leaktight solenoid directional valves, suitable for high load cycles. Thanks to the modular principle of the key components, a large range of switch symbols can be realised: 2/2, 3/2, 3/3, 3/4, 4/2, 4/3 and 4/4-way functions with positive and also negative switch overlap. These valves thus represent a better-quality, space-saving alternative to circuits with leakage-prone spool valves that require additional zero-leakage check valves.
Max. operating pressure | 500 bar |
Max. flow rate | 25 l/min |
Nom. size | Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H |
Material number
learn more ...
GP_1000422249
Product Search
Filter selection
Reset filter
In Stock
Directional poppet valves WVM-6I
|
WVM-6I-4/3-E-24-V-C*00
Material-No. 4054700
Upon request
|
|
||||
|
WVM-6I-4/4-E+H-24-V-C*00
Material-No. 4057806
Upon request
|
|
||||
|
WVM-6I-3/2-C-24-V-C*00
Material-No. 4066034
Upon request
|
|
||||
|
WVM-6I-2/2-BE2-24-V-C*00
Material-No. 4066396
Upon request
|
|
||||
|
WVM-6I-2/2-E2-24-V-C*00
Material-No. 4066429
Upon request
|
|
||||
|
WVM-6I-2/2-E4-24-V-C*00
Material-No. 4066473
Upon request
|
|
||||
|
WVM-6I-2/2-BE4-24-V-C*00
Material-No. 4066728
Upon request
|
|
||||
|
WVM-6I-3/3-E-24-V-C*00
Material-No. 4067299
Upon request
|
|
||||
|
WVM-6I-3/4-E+H-24-V-C*00
Material-No. 4067552
Upon request
|
|
||||
|
WVM-6I-3/2-X-24-V-C*00
Material-No. 4068398
Upon request
|
|
||||
|
WVM-6I-4/3-H-24-V-C*00
Material-No. 4070064
Upon request
|
|
||||
|
WVM-6I-4/2-C-24-V-C*00
Material-No. 4070353
Upon request
|
|
||||
|
WVM-6I-4/2-X-24-V-C*00
Material-No. 4070867
Upon request
|
|
||||
|
WVM-6I-4/4-J+M-24-V-C*00
Material-No. 4072509
Upon request
|
|
||||
|
WVM-6I-2/2-E4-0-V-C*00
Material-No. 4112864
Upon request
|
|
||||
|
WVM-6I-2/2-BE4-0-V-C*00
Material-No. 4112973
Upon request
|
|
||||
|
WVM-6I-2/2-E2-0-V-C*00
Material-No. 4113026
Upon request
|
|
||||
|
WVM-6I-2/2-BE2-0-V-C*00
Material-No. 4113029
Upon request
|
|
||||
|
WVM-6I-3/2-C-0-V-C*00
Material-No. 4113037
Upon request
|
|
||||
|
WVM-6I-3/4-E+H-0-V-C*00
Material-No. 4113057
Upon request
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Installation Manual WVM 6l
Assembly/repair instructions
EN
(0.54 MB)