FCC – FluidCarrier Compact
The FluidCarrier Compact FCC is developed for the servicing of processing machines with tank volumes of up to 200 l. Special care must be taken to ensure at the time of the introduction of TPM (Total Productive Maintenance) that the filtered topping up of hydraulic and lubrication oils is guaranteed and that a mix-up between different types of oils is excluded. The FCC offers the possibility of transport and of the filtered filling of topping-up quantities, in addition to measuring points for the connection of particle counters (FCU) for monitoring oil cleanliness. Smaller systems can be dedusted in the bypass flow with the integrated filter unit (OLF 5). In addition, there is also the option of connecting a flow meter for documenting the quantity dispensed.
- Flow rate: max. 15 l/min
- Operating pressure: 3.5 bar
- Viscosity range: 15 to 1000 mm²/s
- Safe and simple transport: 70-litre volume for filling small units, simple handling
- Filtered filling: via OLF 5 (ß2 > 1000) therefore less failures due to fresh oil contamination
- Monitoring: FCU and flow meter optional, therefore documentation of the quantity and/or cleanliness, respectively, by maintenance
- Mobile offline filtration unit: can also be used for offline filtration
Material number
learn more ...
GP_1000428044
Product Search
Filter selection
Reset filter
In Stock
FCC – FluidCarrier Compact
|
>FCC-5/15-S-M-N5DM002-BM
Material-No. 3065843
Product not in stock.
|
|
Please log in for prices | |||||||
|
>FCC-5/15-S-M-N5DM002-BM/-K
Material-No. 3083109
Product not in stock.
|
|
Please log in for prices | |||||||
|
>FCC-5/15-S-N-N5DM002-BM *
Material-No. 3123488
Upon request
|
|
||||||||
|
>FCC-5/4-S-M-N5DM002-BM/-K
Material-No. 3124647
Upon request
|
|
||||||||
|
>FCC-5/15-S-N-N5DM002-BM/-FCU
Material-No. 3126493
Upon request
|
|
||||||||
|
>FCC-5/15-S-N-N5DM005-BM *
Material-No. 3142264
Upon request
|
|
||||||||
|
>FCC-5/15-S-N-N5DM002-C/-FA1 *
Material-No. 3155709
Upon request
|
|
||||||||
|
>FCC-5/15-S-M-N5DM005-BM *
Material-No. 3176616
Product not in stock.
|
|
Please log in for prices | |||||||
|
>FCC-5/15-S-N-N5DM010-BM
Material-No. 3179137
Upon request
|
|
||||||||
|
>FCC-5/15-S-M-N5DM002-C/-FA1 *
Material-No. 3179725
Upon request
|
|
||||||||
|
>FCC-5/15-S-M-N5DM010-C/-FA1 *
Material-No. 3185012
Upon request
|
|
||||||||
|
>FCC-5/15-S-M-N5DM002-C/-K-FCU-FA1
Material-No. 3207878
Upon request
|
|
||||||||
|
>FCC-5/15-S-L-N5DM002-BM/-FCU *
Material-No. 3211649
Upon request
|
|
||||||||
|
>FCC-5/4-S-M-Z-BM/-K
Material-No. 3232252
Upon request
|
|
Please log in for prices | |||||||
|
>FCC-5/4-S-N-N5DM010-BM*
Material-No. 3248565
Upon request
|
|
||||||||
|
>FCC-5/4-S-N-N5DM002-BM/-K
Material-No. 3249009
Upon request
|
|
||||||||
|
>FCC-5/4-S-M-N5DM010-BM/-K
Material-No. 3282822
Upon request
|
|
||||||||
|
>FCC-5/4-S-N-N5DM020-BM
Material-No. 3314517
Upon request
|
|
||||||||
|
>FCC-5/4-S-M-N5DM002-BM
Material-No. 3348684
Upon request
|
|
||||||||
|
>FCC-5/4-S-N-N5DM005-BM*
Material-No. 3367364
Upon request
|
|