HLT 1300 – digital, cylinder-integrated, multi-sensor, OEM
- Magnetostrictive
- Measuring range 50 ... 2500 mm
- Resolution 0.1 mm
- Multi-sensor
Linear position, pressure and temperature - CANopen / CANopen Safety
- Options:
- Increased functional safety
- Various electrical connectors
Material number
learn more ...
GP_1000474169
Product Search
Filter selection
Reset filter
In Stock
HLT 1300 – digital, cylinder-integrated, multi-sensor, OEM
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 1300 CANopen Protocol description E
Operating/maintenance instructions
EN
(5 MB)
HLT 1300 SAEJ1939 Protocol description E
Operating/maintenance instructions
EN
(0 MB)