HMG 2500
Standard
The HMG 2500 is an impressive, top performance portable unit for measurement and data acquisition.
It offers the user simple, self-explanatory operator guidance and many extensive functions for carrying out a wide range of measurement tasks simply and very quickly, with great effectiveness.
This makes the HMG 2500 an ideal companion especially for employees in maintenance, commissioning and service. The device is designed primarily to record pressure, temperature and flow rate values which are the standard variables in hydraulics and pneumatics. For this purpose, special sensors are available. The HMG 2500 detects the measured variable, measuring range and unit of these sensors and performs the basic device setting automatically.
In addition to this, the HMG 2500 has a digital input, e.g. for frequency or speed measurement, as well as a virtual measurement channel for the measurement of difference or performance.
Because of its diverse functional scope and ease of use, HMG 2500 is equally suitable for user who want to perform measurements occasionally and those who perform measurements and documentation on a daily basis.
Because of the HMG 2500’s update capacities, it is ensured that future device software developments can also be used.
- Simple and user-friendly operation
- Practical, robust design
- Large, pixel-graphics colour display
- Fast and independent basic settings thanks to automatic sensor detection
- Up to four sensors can be connected at a time
- Up to 32 measurement channels can be depicted at a time
- Sampling rates up to 0.1 ms
- Very large data memory for archiving measurement curves
- Various measurement modes:
- Normal measurement
- Rapid recording of curves
- Long-term measurements
- Two independent triggers, logically linkable
- Simple sensor connection via M12x1 quick connector (push-pull)
- PC connection
- USB
- RS 232
- Convenient visualisation, archiving and data processing with the software HMGWIN and CMWIN included in delivery
HMG 2500
|
HMG 2500-000-D
Material-No. 925293
Upon request
|
|
||||
|
HMG 2500-000-F
Material-No. 925294
Upon request
|
|
||||
|
HMG 2500-000-US
Material-No. 925295
Upon request
|
|
||||
|
HMG 2500-000-E
Material-No. 925296
Product not in stock.
|
|
Please log in for prices |
Downloads
HMG 2500 Portable Data Recorder
(1.96 MB)