HPT 1400
- Stainless steel measuring sensor with thin-film strain gauge
- Accuracy ± 0.5 % FS type; ± 1.0 % FS max
- Analogue / IO-Link / CAN / SENT
- Options:
- SMART
- Increased functional safety
- Hydrogen
Material number
learn more ...
GP_1000213569
Product Search
Filter selection
Reset filter
In Stock
HPT 1400
|
HPT 1446S-F31-0600-000
Material-No. 927378
Upon request
|
|
||||||||
|
HPT 1446S-F31-0250-000
Material-No. 927537
Upon request
|
|
||||||||
|
HPT 1446S-F31-0016-000(-1..16bar)
Material-No. 927538
Upon request
|
|
||||||||
|
HPT 1446S-F31-0100-000
Material-No. 927969
Upon request
|
|
||||||||
|
HPT 1448S-F11-0250-000
Material-No. 928028
Upon request
|
|
||||||||
|
HPT 1446S-F31-0400-000
Material-No. 928081
Upon request
|
|
||||||||
|
HPT 1446S-F31-0025-000
Material-No. 928378
Upon request
|
|
||||||||
|
HPT 1446S-C-0250-000
Material-No. 928381
Upon request
|
|
||||||||
|
HPT 1446S-F31-0025-000(-1..25bar)
Material-No. 928401
Upon request
|
|
||||||||
|
HPT 1448S-F11-0600-000
Material-No. 928442
Upon request
|
|
||||||||
|
HPT 1446S-C-0400-000
Material-No. 928528
Product not in stock.
|
|
Please log in for prices | |||||||
|
HPT 1446S-C-0600-000
Material-No. 928529
Upon request
|
|
||||||||
|
HPT 1446S-F31-0010-000
Material-No. 928545
Upon request
|
|
||||||||
|
HPT 1446-F31-0010-000
Material-No. 928546
Upon request
|
|
||||||||
|
HPT 1448S-F11-0060-000
Material-No. 928759
Upon request
|
|
||||||||
|
HPT 1446S-F31-0400-031(-1..400bar)
Material-No. 928771
Upon request
|
|
||||||||
|
HPT 1446S-F31-0060-000
Material-No. 928811
Upon request
|
|
||||||||
|
HPT 1446S-C-0060-000
Material-No. 928848
Upon request
|
|
||||||||
|
HPT 1446-F31-0100-000
Material-No. 928949
Product not in stock.
|
|
Please log in for prices | |||||||
|
HPT 1446-F31-0250-000
Material-No. 928969
Upon request
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HPT 1400S/1700S IO-Link User manual D/E
Operating/maintenance instructions
EN
(4.15 MB)
HPT 1400/1700 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400S/1700S CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(2.24 MB)
HPT 1400/1700 IO-Link User manual D/E
Operating/maintenance instructions
EN
(4.13 MB)
HPT 1400S/1700S SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400/1700 SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400/1700/1400S/1700S CANopen Protocol description E
Operating/maintenance instructions
EN
(4.95 MB)
HPT 1400/1700/1400S/1700S CANopen+SAE J1939 Compact instructions D/E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400/1700/1400S/1700S IO-Link Compact instructions D/E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400/1700 SENT User manual D/E
Operating/maintenance instructions
EN
(9.36 MB)
HPT 1400Smart IO-Link pressure transmitter
Product brochure
EN
(0 MB)
HPT 1400Smart CANopen SAE pressure transmitter
Product brochure
EN
(0 MB)
HPT 1400Smart analogue pressure transmitter
Product brochure
EN
(0 MB)
HPT 1400 CANopen SAE pressure transmitter
Product brochure
EN
(0 MB)
HPT 1400 OEM pressure transmitter
Product brochure
EN
(0 MB)
HPT 1400 IO-Link pressure transmitter
Product brochure
EN
(0 MB)
HPT 1400 FuSi Cat.2 pressure transmitter
Product brochure
EN
(1.78 MB)
HPT 1400 FuSi CC Cat.3 pressure transmitter
Product brochure
EN
(1.88 MB)
HPT 1400 SENT Pressure Transmitter
Product brochure
EN
(4.89 MB)
HPT 1400S p0 IO-Link Mod. P20 pressure transmitter
Product brochure
EN
(0 MB)
HPT 1400 CANopen Safety Cat.2 pressure transmitter
Product brochure
EN
(0.74 MB)
HPT 1400S/1700S p0 IO-Link Mod.P20 User manual D/E
Operating/maintenance instructions
EN
(6.92 MB)
HPT 1400/1700 CANopen Safety Cat.2 Protocol description E
Operating/maintenance instructions
EN
(5.46 MB)
HPT 1400/1700 SENT Compact instructions D/E
Operating/maintenance instructions
EN
(1.17 MB)
HPT 1400/1700-CC-SIL3 Operation manual+Safety manual D/E
Operating/maintenance instructions
EN
(1.66 MB)
HPT 1400/1700-FS-SIL2 Operation manual+Safety manual D/E
Operating/maintenance instructions
EN
(2.1 MB)