HPT 500
- Hall sensor
- Accuracy +/- 3.0 % FS type; +/- 5.0 % FS max
- Withstands pressures up to 420 bar
- Analogue / IO-Link / CAN
- Options:
- EX applications
Material number
learn more ...
GP_1000189323
Product Search
Filter selection
Reset filter
In Stock
HPT 500
|
HPT 506-C-0030-S-000(psi)
Material-No. 925982
Upon request
|
|
||||||||
|
HPT 506-C-08.0-S-000
Material-No. 926004
Upon request
|
|
||||||||
|
HPT 506-B-05.0-S-000
Material-No. 926167
Upon request
|
|
||||||||
|
HPT 506-C-02.0-S-000
Material-No. 926585
Product not in stock.
|
|
Please log in for prices | |||||||
|
HPT 506-C-05.0-S-000
Material-No. 927145
Product not in stock.
|
|
Please log in for prices | |||||||
|
HPT 506-F31-08.0-S-000
Material-No. 927734
Upon request
|
|
||||||||
|
HPT 506-F31-05.0-S-000
Material-No. 928099
Upon request
|
|
||||||||
|
HPT 506-B-02.0-S-000
Material-No. 928385
Upon request
|
|
||||||||
|
HPT 50K-C-08.0-S-000
Material-No. 928645
Upon request
|
|
||||||||
|
HPT 50K-C-05.0-S-000
Material-No. 929044
Upon request
|
|
||||||||
|
HPT 509-C-05.0-S-D-000(2m)
Material-No. 929090
Upon request
|
|
||||||||
|
HPT 50G-C-05.0-S-D-000(5m)
Material-No. 928857
Upon request
|
|
||||||||
|
HPT 50G-C-03.0-S-D-000(5m)
Material-No. 929725
Upon request
|
|
||||||||
|
HPT 50G-C-02.0-S-D-000(5m)
Material-No. 929726
Upon request
|
|
||||||||
|
HPT 50K-R-05.0-S-000
Material-No. 929758
Upon request
|
|
||||||||
|
HPT 50K-R-08.0-S-000
Material-No. 929762
Upon request
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HPT 500 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions
EN
(2.96 MB)
HPT 500 User manual D/E
Operating/maintenance instructions
EN
(1.4 MB)
HPT 500 CANopen User manual D/E
Operating/maintenance instructions
EN
(1.18 MB)
HPT 500 IO-Link User manual D/E
Operating/maintenance instructions
EN
(1.29 MB)
HPT 500 IO-Link Diff.Pressure Transmitter
Product brochure
EN
(4.68 MB)
HPT 500 CAN Diff.Pressure Transmitter
Product brochure
EN
(4.77 MB)
HPT 500 Diff.Pressure Transmitter Ex-Application
Product brochure
EN
(10.1 MB)
HPT 500 Differential Pressure Transmitter
Product brochure
EN
(4.7 MB)