Search results for: 'Measuring instruments for condition monitoring'
8
Results
in category
Products
Module
<div>Available versions:<br /> Standard</div><div><p>The HMG 510 is a hand-held instrument for simple measurement tasks on
hydraulic and pneumatic systems in mobile and industrial applications. Thanks to its compactness and ease of handling, the HMG 510 is an ideal companion for employees in maintenance, commissioning and service. Up to two sensors with HYDAC Sensor Interface (HSI) can be connected. Sensors are available to measure pressure, temperature and flow rate as well as sensors for condition monitoring (also known as SMART sensors). SMART sensors include for example the oil level sensor HYDACLab<sup>®</sup>, the moisture sensor AS 1000 or the contamination sensor CS 1000. The HMG 510 automatically recognises these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display. The HMG 510 offers in addition the opportunity of transferring the memory values of the SMART sensors mentioned above to a PC. With the HYDAC PC software "CMWIN", it is possible to present the saved measured data of the SMART sensors on the PC in the form of a curve and to analyse, edit, process and archive that data. The HMG has a standard integrated USB interface to enable this data transfer. The HMG 510 offers a function for the precise and safe setting of mechanical pressure and temperature switches for the purpose of expanding the range of applications. </p><ul><li> Mobile 2-channel portable data recorder</li><li> Straightforward and user-friendly key operation</li><li> Large LCD display with battery status indicator</li><li>Two sensor inputs, automatic sensor detection</li><li> Specially for displaying measured values of condition monitoring sensors (SMART sensors)</li><li> Measuring range and unit of connected sensors detected automatically</li><li> Tare of individual measurement channels</li><li> Display of current measured value</li><li> Display of difference (channel A–B)</li><li>Min. or max. value measurement, with reset function</li><li> Adjustment aid for mechanical pressure and temperature switches</li><li> USB interface</li></ul></div>
Module
<div>The MetallicContamination Sensor MCS 1000 is used for recording metallic solid particle contamination in lubrication fluids. The particles are determined in accordance with the inductive measurement procedure, with a coil system forming the core of the sensor. Metallic (ferromagnetic and non-ferromagnetic) particles in the size range of >200 µm are detected. The MCS 1000 is used for continuous status monitoring of the system and indicates imminent damage. This makes the sensor a reliable instrument for condition based maintenance. Application in driving gears in wind power plants, for monitoring large gearboxes (ship gearboxes, gearboxes in stationary and mobile hydraulics) and on test benches.</div><div><ul><li> Measurement of metallic particles (ferromagnetic and non-ferromagnetic):<br /> - Ferromagnetic (Fe) particles: > 200 μm<br /> - Non-ferromagnetic (nFe) particles : > 400 μm</li><li> Flow rate: 10 to 200 l/min</li><li> Operating pressure: max. 20 bar</li><li> Early detection of signs of gear damage</li><li> Avoidance of expensive system breakdowns</li><li> The perfect complement to visual sensors</li><li> Simple integration of the sensor in the system through availability of different adapters</li></ul></div>
Module
<div><p>The CSM Economy ContaminationSensor module is a compact and economic online condition monitoring module system. Combined with the fluid sensors available in module format, it measures solid particle contamination and water saturation in hydraulic and lubricating fluids with high proportions of air bubbles.</p><p>Air bubbles are brought into solution by means of an air bubble suppression and are therefore not measured as particles.</p><p>The CSM Economy is the ideal system for counting out the solid particle contamination and water saturation in a fluid, independent of the overall hydraulic system.</p><p>The CSM Economy consists of the base module (motor, pump, air bubble suppression and sensor inline installation) and various sensors.</p></div><div><ul><li>Modular system for tanks and pressure lines in lubrication systems and test benches</li><li>Air bubble suppression</li><li>Economic base module</li><li>Fluid sensors</li></ul></div>
Module
<div>The ContaminationSensor Module CSM 1000 is an Online Condition Monitoring System for the continuous measurement of solid particle contamination in hydraulic and lubrication fluids with high proportions of air bubbles. Air bubbles are brought into solution by means of an integrated air bubble suppression and are therefore not measured as particles. The CSM 1000 is the ideal complete solution for counting out a fluid for particles, independent of the total hydraulic system.</div><div><ul><li> Total flow rate (standard pump) ≈ 100 ml/min<br /> Total flow rate (pump, stable under primary pressure) ≈ 180 ml/min</li><li> Permitted pressure at output 5 bar max.</li><li> Permissible viscosity range for measurement operation: 10 ... 1000 mm²/sec</li><li> Ready for connection, complete solution for tanks and pressure lines in lubrication systems and test benches</li><li> Air bubble suppression</li><li> Optionally with AquaSensor AS 1000 and/or HYDACLab<sup>®</sup></li><li> Lubrication oil system monitoring in the paper, steel and energy industry</li><li> Preventive, proactive preparation of maintenance work</li><li> Component cleanliness monitoring in test benches</li><li> Oil cleanliness monitoring in storage tanks</li></ul></div>
6
Results
in category
Topics & Solutions
Explore more magazine articles Lower pollutant emissions and much quieter – electrically powered vehicles are gaining ground. And this no longer includes only vehicles that are powered by electricity from the power socket. Fuel-cell vehicles are an ...
Explore more articles: In paper factories, moisture in oil is a significant risk factor that entails considerable short- and long-term costs, most often the result of the ingress of moisture, partly from the paper manufacturing process, the felt was ...
Software products, device drivers and instructions Drivers & Software FluidMonitoring Software FluMoS light The FluidMonitoring Software FluMoS Light is a software for reading in, displaying and editing data from HYDAC fluid sensors. It enables the ...
With the broad range of our product and services and with the competence in development, production, sales and service, a wide variety of challenges are solved worldwide in the plastic injection moulding machine industry. Plastic Injection Moulding M ...
Explore more magazine articles We can work with you to increase the quality of the components you produce! #technical cleanliness #residual dirt analysis #process fluids #coolant #process reliability Maximising output while retaining top quality is ...
Explore more magazine articles We use tailored configuration to find the solution that matches your application – from simple control to highly dynamic closed-loop control. Make use of our industry know-how and our application expertise and put toge ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center