Search results for: 'Portable data recorders'
7
Results
in category
Products
Product category
<div>Our service devices were specially developed for utilisation in servicing, in maintenance and in the laboratory and at the time of commissioning. All conventional sensors (e.g. pressure, temperature, flow rate, condition monitoring) can be connected to a very wide range of output signals.</div><div><p>Series</p><ul><li><strong>HMG 500</strong><br />Mobile low-cost portable data recorder for simple measurement tasks. </li><li><strong>HMG 510</strong><br />Especially for measurement value display of condition monitoring sensors (SMART sensors). </li><li><strong>HMG 2500</strong><br />Mobile portable data recorder for recording and storing measured data. </li><li><strong>HMG 4000</strong><br />High-performance mobile portable data recorder, with 5.7" colour touchscreen, for recording and storing measured data.</li></ul></div>
137.9213
Module
<div>Available versions:<br /> Standard</div><div><p>The HMG 510 is a hand-held instrument for simple measurement tasks on
hydraulic and pneumatic systems in mobile and industrial applications. Thanks to its compactness and ease of handling, the HMG 510 is an ideal companion for employees in maintenance, commissioning and service. Up to two sensors with HYDAC Sensor Interface (HSI) can be connected. Sensors are available to measure pressure, temperature and flow rate as well as sensors for condition monitoring (also known as SMART sensors). SMART sensors include for example the oil level sensor HYDACLab<sup>®</sup>, the moisture sensor AS 1000 or the contamination sensor CS 1000. The HMG 510 automatically recognises these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display. The HMG 510 offers in addition the opportunity of transferring the memory values of the SMART sensors mentioned above to a PC. With the HYDAC PC software "CMWIN", it is possible to present the saved measured data of the SMART sensors on the PC in the form of a curve and to analyse, edit, process and archive that data. The HMG has a standard integrated USB interface to enable this data transfer. The HMG 510 offers a function for the precise and safe setting of mechanical pressure and temperature switches for the purpose of expanding the range of applications. </p><ul><li> Mobile 2-channel portable data recorder</li><li> Straightforward and user-friendly key operation</li><li> Large LCD display with battery status indicator</li><li>Two sensor inputs, automatic sensor detection</li><li> Specially for displaying measured values of condition monitoring sensors (SMART sensors)</li><li> Measuring range and unit of connected sensors detected automatically</li><li> Tare of individual measurement channels</li><li> Display of current measured value</li><li> Display of difference (channel A–B)</li><li>Min. or max. value measurement, with reset function</li><li> Adjustment aid for mechanical pressure and temperature switches</li><li> USB interface</li></ul></div>
Module
<div><p>Available versions:<br /> Standard</p></div><div><p>The HMG 500 is a portable measuring instrument for simple measuring tasks in fluid technology such as hydraulics, pneumatics, lubrication, process,
refrigeration and air conditioning. Up to two sensors with HYDAC Sensor Interface (HSI), for example for measuring pressure, temperature or flow rate, can be connected (exception: SMART sensors). The HMG 500 automatically recognises these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display. In addition, the HMG 500 offers a multitude of additional advantages, e.g. in comparison with pressure measurements on machines and plants using mechanical pressure gauges. The user profits from a technology-related high measurement accuracy and measuring dynamic. The HMG 500 determines the measured values with a very high sampling rate and can thereby as a result, for example, record and display pressure peaks in the maximum value memory or rapid pressure reliefs in the minimum value memory. Furthermore, differential measurements can be carried out with two similar sensors in order, for example, to evaluate pressure drops or temperature differentials. The HMG 500 offers a function for the precise and safe setting of mechanical pressure and temperature switches for the purpose of expanding the range of applications. Thanks to its compactness, simplicity and versatility, the HMG 500 is recommended as a valuable companion for employees in maintenance, commissioning and service. </p><ul><li> Mobile 2-channel portable data recorder</li><li> Straightforward and user-friendly key operation</li><li> Large LCD display with battery status indicator</li><li>Two sensor inputs, automatic sensor detection</li><li> Measuring range and unit of connected sensors detected automatically</li><li> Tare of individual measurement channels</li><li> Display of current measured value</li><li> Display of difference (channel A–B)</li><li>Min. or max. value measurement, with reset function</li><li> Adjustment aid for mechanical pressure and temperature switches</li></ul></div>
6
Results
in category
Topics & Solutions
From hydraulic systems and components to cooling and filter systems and measurement equipment and electronics: HYDAC can give you the right solution for the condition monitoring and conditioning of the oil you use, to ensure safety of operation and i ...
The HYDAC service range is the all-inclusive professional support for your individual service needs. HYDAC Services Our service portfolio – commissioning, maintenance & fluid managementThe HYDAC Service Center ServiCenter provides a comprehensiv ...
The optimal system architecture for every application: with our reliable components and robust system solutions, we create the foundation for innovative solutions for today's and tomorrow's mobile machine system architectures. Whether it’s sensors, c ...
With the transition to alternative energy, the future of test bench construction will come with many new challenges. This will lead to an increase in the complexity of testing requirements. At the same time, development times and implementation ...
Explore more magazine articles Built with robust HYDAC components from current production in industrial-grade design, the hydraulic trainer HHT2 is an integrated all-inclusive strategy for the topic of hydraulics – with a wide range of options and ...
4
Results
in category
Downloads
Portable Data Recorder HMG 3010
Product brochure
No details
English
(2.17 MB)
Portable Data Recorder HMG 3000
Product brochure
No details
English
(3.42 MB)
HMG 4000 Portable Data Recorder
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(1.98 MB)
HMG 2500 Portable Data Recorder
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(1.96 MB)
Is your file not listed?
To our download & media center