MICRO axial piston pumps AKP103/105
Micro axial piston pumps AKP are highly compact axial units with high volumetric efficiency, broad rotational speed range and increased reliability, even under adverse conditions.
Max. operating pressure: | 500 bar |
Displacement: | 0.1 to 0.3 cm³/rotation |
Max. rotational speed: | 5000 rpm |
Material number
learn more ...
GP_1000422183
Product Search
Filter selection
Reset filter
In Stock
MICRO axial piston pumps AKP103/105
Max. operating pressure:500 barDisplacement:0.1 to 0.3 cm³/rotationMax. rotational speed:5000 rpm
|
AKP103-0,1-500-V-A*00
Material-No. 3678021
Upon request
|
|
||||
|
AKP105-0,3-500-V-A*00
Material-No. 3678024
Upon request
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Installation Manual AKP 103/105
Assembly/repair instructions
EN
(0.15 MB)