TW 5 – Mobile Oil Transport and Filtration Unit
The oil transport and filtration cart TW 5 is a mobile oil servicing and care unit used for the transport of oil and for filtration during the filling of systems and when repumping hydraulic and lubrication media. The device is equipped with an integrated 200 l tank. A switch on the unit enables simple changeover between pumping operations with and without filtration (optional).
For utilisation on hydraulic and lubrication oil systems in different industries.
- Tank size: 200 l
- Flow rate: max. 30 l/min / 40 l/min
- Operating pressure: max. 4.5 bar
- Safe and simple oil transport
- Convenient filtration in the bypass flow
- Easy to operate
- Increased system availability
- Reduction of Life Cycle Cost LCC
Material number
learn more ...
GP_1000428054
Product Search
Filter selection
Reset filter
In Stock
TW 5 – Mobile Oil Transport and Filtration Unit
|
>TW5L10P6M2B05E
Material-No. 3027490
Upon request
|
|
||||||||
|
>TW5F10P6N2B20E
Material-No. 3053805
Upon request
|
|
||||||||
|
>TW5F10P6M2---E
Material-No. 3100269
Upon request
|
|
Please log in for prices | |||||||
|
>TW5F10P3N2B05E
Material-No. 3227533
Upon request
|
|
||||||||
|
>TW5L10P6M1B03E
Material-No. 3338240
Upon request
|
|
||||||||
|
>TW5F10P3M1---E
Material-No. 3384904
Upon request
|
|
||||||||
|
>TW5L10V3N2---E
Material-No. 349173
Upon request
|
|
Please log in for prices | |||||||
|
>TW5L10P6N2B05E
Material-No. 349212
Upon request
|
|
||||||||
|
>TW5L10P6N2---E
Material-No. 349294
Upon request
|
|
Please log in for prices | |||||||
|
>TW5F10V6M2---E
Material-No. 349358
Upon request
|
|
Please log in for prices | |||||||
|
>TW5F10P6N2---E
Material-No. 349422
Product not in stock.
|
|
Please log in for prices | |||||||
|
>TW5L10P6N2B10E
Material-No. 349497
Upon request
|
|
||||||||
|
>TW5F10P3N2---E
Material-No. 349725
Upon request
|
|
Please log in for prices | |||||||
|
>TW5L10P6M2B10E
Material-No. 349728
Upon request
|
|
||||||||
|
>TW5F10P6M2B05E
Material-No. 349774
Upon request
|
|
||||||||
|
>TW5F10P6N2---B
Material-No. 349917
Upon request
|
|
Please log in for prices | |||||||
|
>TW5L10P3M1B10E
Material-No. 3647780
Upon request
|
|
||||||||
|
>TW5F10P3N1B03B
Material-No. 3652768
Product not in stock.
|
|
Please log in for prices | |||||||
|
>TW5F10V6N2---E
Material-No. 3681997
Upon request
|
|
||||||||
|
>TW5F10P6M2B03C
Material-No. 3844535
Upon request
|
|