HNS 500

Material number
GP_1000189333
learn more ...
  • Search Bar : $SL-1000065831 [1000510123] [global]
Product Search
Filter selection
Reset filter
Measurement range [mm]
Select all Reset selection
Switching outputs
Select all Reset selection
Additional interface
Select all Reset selection

HNS 500


Grouped product items
HNS 526-2-0280-000-F
Material-No. 922650
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
No
Switching outputs:
2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 526-3-0280-000-F
Material-No. 922651
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 526-2-0480-000-F
Material-No. 922652
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
No
Switching outputs:
2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 526-3-0480-000-F
Material-No. 922653
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 526-2-1600-000-F
Material-No. 922654
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
No
Switching outputs:
2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 526-3-1600-000-F
Material-No. 922655
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 526-2-4000-000-F
Material-No. 922656
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
No
Switching outputs:
2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 526-3-4000-000-F
Material-No. 922657
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 526-2-6400-000-F
Material-No. 922658
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
No
Switching outputs:
2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNS 526-3-6400-000-F
Material-No. 922659
Electrical connection:
M12x1, 4-pole
Mechanical connection:
M30 x 1.5
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 526 User manual D/E/F
Operating/maintenance instructions EN

(1.6 MB)

HNS 526 Level Switch
Product brochure EN

(0 MB)