HNS 526-2-4000-000-F

Material number
922656
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Approvals and certificates No
Display Yes
Measuring principle Ultrasonic sound
Measuring range [mm] 4000
Switching outputs 2
Additional interface No
Mechanical connection M30 x 1.5
Electrical connection M12x1, 4-pole

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 526 User manual D/E/F
Operating/maintenance instructions EN

(1.6 MB)

HNS 526 Level Switch
Product brochure EN

(0.93 MB)