Cylinders

Cylinders

Cylinders are an important driving element in machine engineering. The application fields are highly diverse. Stationary, from special-purpose machine construction and bridge-raising cylinders to safety actuation functions in the power plant. Mobile, from crane-telescoping units to agricultural applications. Often under extreme conditions, high strains and long downtimes.

We set these requirements for ourselves and can draw on extensive experience and a wide range of products from hydraulic cylinders HC and electric cylinders HEC. The customer-specific challenges are taken into account under the aspects of energy efficiency, weight optimisation, lifespan, maintenance and the overall economic viability of a system.

The combination of HYDAC hydraulic power units and KineSys drive solutions enables us to offer complete system solutions. On top of this, sensor systems can be integrated or attached to send information on the linear position, pressure or force to the controller. Combined with the controller and the corresponding drive system, the cylinders can be operated with open-loop or closed-loop control. A global service rounds out the extensive product range.

Hydraulic cylinders

Standard range up to 1000 mm diameter and up to 12 m stroke
 High force density, p< 1000 bar
 High dynamics
 Robust engineering
 With end position damping
 With adaptable, smart valve technology
 Other dimensions on request

Electric cylinders

Standard range: Adjusting force up to 25 kN dynamic, strokes up to 2 m
 Compact drive unit
 Self-locking possible
 High environmental compatibility
 High position accuracy

Read more Show less
In Stock
Do you need a custom solution? You can send a product enquiry straight to our experts.

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Cylinders and Cylinder Systems for all Industries.
Product brochure EN

(2.11 MB)

Cylinders for Systems Engineering.
Product brochure EN

(0 MB)

Hydraulic Cylinders and Cylinder Systems for Mobile Hydraulics
Product brochure EN

(8.55 MB)

Hydraulic Cylinders in the Hydro Energy Sector
Product brochure EN

(1.29 MB)

Systems &amp; Services Fast Stroke Unit
Product brochure EN

(3.88 MB)

Hydraulic Cylinders for Marine Applications
Product brochure EN

(6.16 MB)