Turning machines

The central hydraulic function on a turning machine is the actuation of the chuck. Reliable supply and precise setting and control of the clamping pressure are of great importance for the machine function. HYDAC provides units and valve modules for all applications in the turning machine.

High-performance motor spindles on turning machines require a safe and malfunction-free fluid cooling system with which further drives can be cooled if required. The return cooling can either be carried out with air, water or a compressor system.

For control of the cooling lubricant flows, HYDAC provide piston control or coaxial valves. If driven tools with an internal cooling lubricant supply are used, line, double change-over and back-flushing filters are provided for protection filtration of the high pressure pumps.

  • Turning machines
  • Grinding machines
  • Machining centers/milling machines