Charging and testing units

Downloads Add to enquiry list
The HYDAC Universal Charging and Testing Unit FPU-1, is used to charge bladder, piston and diaphragm accumulators with nitrogen, or to test and alter the pre-charge pressure. Nearly all hydraulic accumulators can be charged using the wide range of gas side adaptors for the accumulator and the nitrogen bottle from HYDAC. A comprehensive range of accessories such as, for example, hoses, the pressure reducer valve and also the case, can be put together as required by the customer to complete the package.

In the standard model, the FPU-1 consists of:

  • valve body,
  • spindle with seal,
  • check valve and release valve,
  • pressure gauge with display ranges of up to 400 bar,
  • charging hose (complies with EC Machine Direktive, DIN EN 982, DIN EN 853 - 857)
    and
  • adapter A3 for bladder accumulators.


Close
Product pre-selection
 
* Wildcard (*X*Z*)
Product description 
Part no. 
A-Adaptor  
G-Adaptor  
Gauge indication range  
Length of charging hosem  
Protective case  
Type- Charging hose  
Hydac International