For medium temperature recording and monitoring, HYDAC offers a different of electronic temperature switches with integrated or offset temperature sensor.
Type series
ETS 3200 pressure-resistant for pipeline installation
ETS 3200 for tank installation
ETS 3800 for external temperature sensor can be rotated in longitudinal axis and display, 4-char. LED display, display in °C or °F, adjustable per button
ETS 320 pressure-resistant for pipeline installation
ETS 380 for external temperature sensor 3-character LED display, adjustable via foil keyboard
EDS 1700 for external temperature sensor 4 relay outputs, 4-character LED display, many auxiliary functions, adjustable via foil keyboard
TFP 100 (external temperature sensor) version in four-conductor switching