Hybox


Hybox - a very compact and efficient small unit
  • flexible valve concept
  • readily expandable with additional control blocks
  • Integration of the Hydac ML series possible
  • Tank size: 25 ... 400 l max. pressure: 210 ... 350 bar (depending on the Hybox variant)
  • max. flow rate: 1.3 ... 60 l/min (depending on the Hybox variant)
Add to inquiry list