Coaxial valves pilot operated
Function
pressure-compensated, pilot operated 2/2 & 3/2 way coaxial valves in NC and NO version
Media
gaseous, fluid, high-viscosity, gelatinous, paste-like, contaminated, aggressive, cooling lubricants
Versions
brass, brass nickel-coated, free of non-ferrous metal, stainless steel
* the materials specifications are in reference to the parts in contact with the medium