DF...M A

Pressure filter for lateral flange mounting
  • Flow rates up to 200 l/min
  • Pressure levels up to 250 bar
  • Connections: Flange with 2 bore holes
  • Installation sizes: 60, 110, 140, 160, 240, 280
  • Also in High-Dynamic version for 10^8 load change