LPF...GGA

Inline filter, rear flange-mounted, wit integrated cooler bypass valve
  • Qmax: 260 l/min
  • Pmax: 50 bar
  • Temperature range: -10 °C up to +120 °C
  • Inlet / Outlet to cooler: M27x2
  • Sizes: 161, 241, 261, 281
Add to inquiry list