MPSSF...P

Stainless steel high-pressure filter for panel mounting

  • Flow rates up to 130 l/min
  • Pressure levels up to 450 bar
  • Connections: ¼" to 1½" NPT or BSPP
  • Installation sizes: 30, 60, 110, 160, 240, 330
Add to inquiry list