SUCTION FILTERS

Oil filters for suction operation from HYDAC are used for functional protection of the downstream pump in the circuit - although only for the avoidance of coarse contamination. In order to avoid cavitation in the pump (negative pressure), no ultrafine filtration is recommended at this point in the system.

FEATURES:

  • Inline or tank mounting filters
  • Flow rates up to 500 l/min
  • Numerous connection variants
Add to inquiry list